
ADP-E200-CCNRF-SPS
Fiber Optic Adapters Single-mode (OS2), blue, reduced flange
General Specifications
Product Number | ADP-E200-CCNRF-SPS |
Product Type | Fiber Optic Adapters |
Fiber Category | Single-mode (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Blue |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | E2000 |
Insert | Ceramic |
Ordering Information
Units per Delivery | 50/1 |