
ADP-FC00-MCXDH-NLS
Fiber Optic Adapters Multimode/single-mode (OM1/OM2/OM3/OM3/OS2), threaded, silver
通用规范
产品编码 | ADP-FC00-MCXDH-NLS |
EAN Code | 4042673731863 |
Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
Product Type | Fiber Optic Adapters |
Corning Logo | No |
通用规范
产品编码 | ADP-FC00-MCXDH-NLS |
EAN Code | 4042673731863 |
Mounting Type | Reduced flanged |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Adapter
Housing Color | Metal |
Housing Material | Threaded metal |
Adapter Style | Standard |
Adapter Type | FC |
Insert | Ceramic |
Ordering Information
Packaging | Bulk Pack |
Units per Delivery | 50/1 |