
ADP-MTP0-CNXRF-CLS
Fiber Optic Adapters 50 µm multimode (OM3), black, reduced flange
通用规范
产品编码 | ADP-MTP0-CNXRF-CLS |
Product Type | Fiber Optic Adapters |
Fiber Category | 50 µm MM (OM3) |
Product Type | Fiber Optic Adapters |
Corning Logo | Yes |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Intermateability | TIA/EIA-604-5, IEC 61754-7 (MPO/MTP) |
Design - Adapter
Housing Color | Black |
Housing Material | Composite |
Adapter Style | Standard |
Adapter Type | MTP®/MPO |
Insert | None |
Ordering Information
Units per Delivery | 50/1 |