text.skipToContent text.skipToNavigation

ADP-STSC-CCXFL-NLS

Fiber Optic Adapters  Multimode/single-mode (OM1/OM2/OM3/OM4, OS2), black, no logo

Contact Distributor for Lead Time

General Specifications
Product Number ADP-STSC-CCXFL-NLS
Fiber Category 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2)
Product Type Fiber Optic Adapters
Corning Logo No
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design - Adapter
Housing Color Metal
Housing Material Threaded metal
Adapter Style Hybrid
Adapter Type ST® compatible - SC
Insert Ceramic
Ordering Information
Packaging Bulk Pack
Units per Delivery 50/1