ADP-STSC-MCXFL-NLS
Fiber Optic Adapters Multimode/Single-mode (OM1/OM2/OM3/OM4, OS2), no logo
General Specifications
| Product Number | ADP-STSC-MCXFL-NLS |
| Product Type | Fiber Optic Adapters |
| Fiber Category | 62.5 µm MM (OM1) / 50 µm MM (OM2/OM3/OM4) / 9 µm SM (OS2) |
| Product Type | Fiber Optic Adapters |
| Corning Logo | No |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | TIA/EIA-604-3, IEC 61754-4 (SC) |
Design - Adapter
| Housing Color | Metal |
| Housing Material | Threaded metal |
| Adapter Style | Hybrid |
| Adapter Type | ST® compatible - SC |
| Insert | Ceramic |
Ordering Information
| Packaging | Bulk Pack |