
80611127533
Hot Melt Jacketed Connector ST® compatible, Multimode, white
General Specifications
Product Number | 80611127533 |
EAN Code | 54007911418 |
Cable Type | 250/900 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Boot Clip Material | Plastic |
Optical Specifications - Connector
Insertion Loss, Typical | ≤ 0.2 dB |
Reflectance, Typical | <-25 dB |