
80611149669
Hot Melt Jacketed Connector ST® compatible, Single-mode, pack 1000, yellow
General Specifications
Product Number | 80611149669 |
EAN Code | 51115150074 |
Cable Type | 250/900 µm |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Connector Type | ST® compatible |
Boot Clip Material | Plastic |
Optical Specifications - Connector
Reflectance, Typical | < -40 dB |