80611149826
Hot Melt Jacketed Connector SC, Multimode, pack 1000, white
通用规范
| 产品编码 | 80611149826 |
| Compatibility | 250 µm, 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Storage | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design - Connector
| Connector Type | SC |
| Housing Material | Engineered Resin |
| Boot Clip Material | Plastic |
| Boot Color | White |
| Ferrule Material | Zirconia |
Optical Specifications - Connector
| Reflectance, Typical | < -25 dB |