

80611327745
No Polish Connectors NPC LC/OM4/250/900 (60 pieces)
通用规范
产品编码 | 80611327745 |
Product Type | 现场安装连接器 |
光纤类别 | 50 µm 多模 (OM3/OM4) |
产品类型 | 现场安装连接器 |
技术 | 无胶水无研磨 |
标准
RoHS | 无有害物质根据RoHS 2011/65/EU |
认证和产品 | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector, Back reflection performance was typical of an index gel-matched mechanical splice connector |
环境条件
温度循环标准 | ≤ 0.2 dB IL, -10° to +60°C, 21 cycles |
温度范围,操作 | -10 °C - 60 °C (14 °F - 140 °F ) |
温度范围,存储 | -40 °C - 85 °C (-40 °F - 185 °F ) |
设计 - 连接器
连接器类型 | LC |
配线箱颜色 | 水蓝色 |
插芯材料 | Yttria-stabilized Zirconia |
机械规格 - 连接器
标称光纤外直径 | 125 µm |
耐久性 | ≤ 0.2 dB 500 插拔, FOTP-21 |
光学规格 - 连接器
研磨 | UPC |
插入损耗,最大 | 0.75 dB |
反射,典型的 | < -30 dB |
订购信息
包装内容物 | 60 piece box. Minimum Order Quantity: 60 PCE |
每次交付的单元数 | 60/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)