

80611335052
No Polish Connectors SC APC, 1.6 to 3.0 mm Jacket
General Specifications
Product Number | 80611335052 |
EAN Code | 51115535857 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
Connector Type | SC APC |
Boot Color | Black |
Optical Specifications - Connector
Insertion Loss, Typical | 0.3 dB |
Reflectance, Typical | < -65 dB |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)