80611335078
No Polish Connectors NPC SC UPC/SM/250/900 (60 pieces)
General Specifications
| Product Number | 80611335078 |
| Product Type | 现场安装连接器 |
| 光纤类别 | 单模(OS2) |
| 产品类型 | 现场安装连接器 |
| 技术 | 无胶水无研磨 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | In compliance with environmental and mechanical requirements of TIA/ EIA-568-D.3, GR-1081, Issue 1 section 4.3 yield, Insertion loss requirements of GR-1081-CORE, Issue 1 (GR-326-CORE, Issue 4) Thermal Cycle and Thermal Age; Back reflection performance was typical of an index gel-matched mechanical splice connector, Back reflection performance was typical of an index gel-matched mechanical splice connector |
环境条件
| 温度循环标准 | ≤ 0.3 dB IL, -40° to +75°C, 21 cycles |
| 温度范围,操作 | -40 °C to 75 °C (-40 °F to 167 °F ) |
| 温度范围,存储 | -40 °C to 85 °C (-40 °F to 185 °F ) |
设计 - 连接器
| 连接器类型 | SC |
| 配线箱颜色 | 绿色 |
| 插芯材料 | Yttria-stabilized Zirconia |
机械规格 - 连接器
| 标称光纤外直径 | 125 µm |
| 耐久性 | ≤ 0.2 dB 500 插拔, FOTP-21 |
光学规格 - 连接器
| 研磨 | UPC |
| 插入损耗,最大 | 0.6 dB |
| 反射,典型的 | < -40 dB |
订购信息
| 包装内容物 | 60 piece box. Minimum Order Quantity: 60 PCE |
| 每次交付的单元数 | 60/1 |
Field Termination
Right cable length with no cable slack to store
Simple Assembly Tool
Fast, easy installation
250/900 µm connectors and jacketed connectors available
Potentially improve supply chain and inventory management
Factory-Polished fiber stub in ferrule
No on-site polish or adhesives required
No Tool Investment
Enables maximum deployment speed by eliminating the purchase of installation tools and fiber cleavers (Easy Cleaver Combos)