text.skipToContent text.skipToNavigation

95-050-41

UniCam® Connectors  SC, 50 µm Multimode (OM2), Black

Normalmente se envía en 7 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Especificaciones generales
Número del producto 95-050-41
Product Type Field-Installable Connectors
Product Category Core Product / FastShip
Fiber Category 50 µm MM (OM2)
Corning Logo Yes
Codificado (seguridad) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  a  75 °C    (-40 °F  a  167 °F    )
Design - Connector
Connector Type SC
Housing Color Black
Boot Color Black
Ferrule Material Ceramic
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Ordering Information
Package Contents Connector, shroud, crimp band, boot (900 µm), boot (3.0 mm)
Packaging Method Individual Pack
Units per Delivery 1/1