text.skipToContent text.skipToNavigation

95-050-KS-Z

UniCam® Connectors  LC, Keyed, 50 um Multimode OM2, Slate

Envia normalmente em 7 Tag(e) O prazo real de entrega será confirmado no recebimento do pedido.
Especificações gerais
Número do produto 95-050-KS-Z
Product Type Field-Installable Connectors
Fiber Category 50 µm MM (OM2)
Corning Logo Yes
Keyed (security) Yes
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings Passed EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  para  75 °C    (-40 °F  para  167 °F    )
Design - Connector
Connector Type LC
Housing Color Slate
Boot Color Slate
Ferrule Material Ceramic
Pinned Yes
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Ordering Information
Packaging Method Organizer Pack
Package Contents 25 keyed connectors, 25 triggers, 25 boots (900 µm)
Units per Delivery 1/1