text.skipToContent text.skipToNavigation

95-05X-KV-Z

UniCam® Connectors  LC, 50 um Multimode (OM3 OM4), Violet

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-05X-KV-Z
Product Type Field-Installable Connectors
Fiber Category 50 µm MM (OM3/OM4)
Corning Logo Yes
Codificado (seguridad)
Tecnología No se requiere epoxi/pulido
Normas
RoHS Libre de sustancias peligrosas según RoHS 2011/65/EU
Homologaciones y listados Aprobado en EIA/TIA 568-B.3 
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type LC
Housing Color Violet
Boot Color Violet
Ferrule Material Ceramic
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Tensile Strength Jacketed Cable 50 N
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Tensile Strength 900 µm Cable 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6
Optical Specifications - Connector
Insertion Loss, Max. 0.5 dB
Reflectance ≤ -26 dB
Informaciones del pedido
Método de embalaje Paquete organizador
Contenido del embalaje 25 keyed connectors, 25 triggers, 25 boots (900 µm)
Unidades por entrega 25/1