95-200-51
UniCam® Connectors ST® compatible, Single-mode (OS2), Amber
通用规范
| 产品编码 | 95-200-51 |
| Product Type | Field-Installable Connectors |
| Product Category | Core Product / FastShip |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| 键控(安全) | 没有 |
| 技术 | 无胶水无研磨 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
Design - Connector
| Connector Type | ST® compatible |
| Housing Color | Amber |
| Boot Color | Blue |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Tensile Strength Jacketed Cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Tensile Strength 900 µm Cable | 4.9 N (1.1 lb) change ≤ 0.2 dB, FOTP-6 |
Optical Specifications - Connector
| Polish | UPC |
| Insertion Loss, Max. | 0.5 dB |
| Reflectance | < -55 dB |
订购信息
| 包装方法 | 单个包装 |
| 包装内容物 | Connector, crimp band, boot (900 µm), boot (3.0 mm) |
| 每次交付的单元数 | 1/1 |