text.skipToContent text.skipToNavigation

95-200-94

UniCam® Connectors  LC, APC, Single-mode (OS2), Green

Lokale Handelskontakte für Anfragen zu typischen Lieferzeiten
Allgemeine Spezifikation
Produktnummer 95-200-94
Product Type Field-Installable Connectors
Fiber Category Single-mode (OS2)
Corning Logo Yes
Keyed (security) No
Technology No-Epoxy/No-Polish
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  bis  75 °C    (-40 °F  bis  167 °F    )
Design - Connector
Connector Type LC
Housing Color Green
Boot Color Green
Ferrule Material Ceramic
Pinned No
Mechanical Specifications - Connector
Nominal Fiber Outer Diameter 125 µm
Durability ≤ 0.2 dB change, 500 rematings, FOTP-21
Optical Specifications - Connector
Polish APC
Insertion Loss, Max. 0.75 dB
Reflectance < -55 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Connector, trigger, crimp band, boot (900 µm), boot (3.0 mm), boot (2.0 mm)
Units per Delivery 1/1