95-200-94-Z
UniCam® Connectors LC, Organizer pack, Single-mode (OS2), Green
General Specifications
| Product Number | 95-200-94-Z |
| Product Type | Field-Installable Connectors |
| Fiber Category | Single-mode (OS2) |
| Corning Logo | Yes |
| Détrompé (sécurité) | Non |
| Technologie | Non-époxy/non-poli |
Normes
| RoHS | Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
Design - Connector
| Connector Type | LC |
| Housing Color | Green |
| Boot Color | Green |
| Ferrule Material | Ceramic |
Mechanical Specifications - Connector
| Nominal Fiber Outer Diameter | 125 µm |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
Optical Specifications - Connector
| Polish | APC |
| Insertion Loss, Max. | 0.75 dB |
| Reflectance | < -55 dB |
Informations pour commander
| Méthode d'emballage | Kit d'organisation |
| Contenu du colis | 25 connectors, 25 shrouds, 25 boots (900 μm) |
| Unités par livraison | 25/1 |