TL-UCP
UniCam® High-Performance Installation Toolkit UniCam® high-performance connector installation tool with integrated continuity test set (CTS)
Especificações gerais
| Número do produto | TL-UCP |
| Product Type | Connector Tools and Toolkits |
| Product Type | Connector Tools and Toolkits |
| Compatibility | UniCam |
| Technology | No-Epoxy/No-Polish |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Ordering Information
| Package Contents | Installation tool, VFL adapter for LC |
| Units per Delivery | 1/1 |
Terminates single-mode and multimode fibers
Various installation options
Convenient carrying case
Minimizes setup and teardown time
Visual feedback signal (TKT-UNICAM-PFC)
Termination confirmation
UniCam® Connector Flat Cleaver (FBC-007)
Superior cleave performance