
MIC™ Tight Buffer Indoor Cable

Corning LANscape® indoor cables can be deployed indoor as building backbone (riser) cabling as well as for the cabling between floor distributors.
The tight-buffered construction facilitates easier termination for low-fibre-count applications in the local area network (LAN) and eliminates need for fan-out kits.
Fiber Count
Fiber Category
You might also be interested in
Products
Product Number | Product Name | |
---|---|---|
004E8Z-32125E2G | MIC® Tight Buffer Indoor Cable 4F E9 SMF-28e+® 0.9mm TB3, Dca-s1a, d1, a1 | |
004J8Z-32125E2G | MIC® Tight Buffer Indoor Cable 4F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
004K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 4F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
004T8Z-32138E2G | MIC® Tight Buffer Indoor Cable 4F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1 | |
004T8Z-32188E2G | MIC® Tight Buffer Indoor Cable 4F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1 | |
004T8Z-32198E2G | MIC® Tight Buffer Indoor Cable 4F G50 MMF ClearCurve® OM4 0.9mm TB3, Dca-s1a, d1, a1 | |
004U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 4F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
004U8Z-32125EB2 | MIC® Tight Buffer Indoor Cable 4F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
004Z8Z-32125E2G | MIC® Tight Buffer Indoor Cable 4F E9/125 SMF-28® ULTRA 0.9mm TB3, Dca-s1a, d1, a1 | |
006E8Z-32125E2G | MIC® Tight Buffer Indoor Cable 6F E9 SMF-28e+® 0.9mm TB3, Dca-s1a, d1, a1 | |
006J8Z-32125E2G | MIC® Tight Buffer Indoor Cable 6F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
006K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 6F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
006T8Z-32138E2G | MIC® Festader Innenkabel 6F G50 MMF ClearCurve® OM2 0,9mm TB3, Dca-s1a, d1, a1 | |
006T8Z-32188E2G | MIC® Festader Innenkabel 6 F G50 MM F ClearCurve® OM3 0,9 mm TB3, Dca-s1a, d1, a1 | |
006T8Z-32198E2G | MIC® Festader Innenkabel 6 F G50 MM F ClearCurve® OM4 0,9 mm TB3, Dca-s1a, d1, a1 | |
006U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 6F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
006Z8Z-32125E2G | MIC® Festader Innenkabel 6 F E9/125 SMF-28® ULTRA 0,9 mm TB3, Dca-s1a, d1, a1 | |
008E8Z-32125E2G | MIC® Festader Innenkabel 8F E9 SMF-28e+® 0,9mm TB3, Dca-s1a, d1, a1 | |
008J8Z-32125E2G | MIC® Tight Buffer Indoor Cable, 8F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
008K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 8F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
008T8Z-32138E2G | MIC® Tight Buffer Indoor Cable 8F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1 | |
008T8Z-32188E2G | MIC® Tight Buffer Indoor Cable 8F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1 | |
008T8Z-32198E2G | MIC® Tight Buffer Indoor Cable 8F G50 MMF ClearCurve® OM4 0.9mm TB3, Dca-s1a, d1, a1 | |
008U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 8F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
008U8Z-32125EB2 | MIC® Tight Buffer Indoor Cable 8F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
008Z8Z-32125E2G | MIC® Tight Buffer Indoor Cable 8F E9/125 SMF-28® ULTRA 0.9mm TB3, Dca-s1a, d1, a1 | |
012E8Z-32125E2G | MIC® Tight Buffer Indoor Cable 12F E9 SMF-28e+® 0.9mm TB3 Dca-s1a, d1, a1 | |
012J8Z-32125E2G | MIC® Tight Buffer Indoor Cable 12F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
012K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 12F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
012T8Z-32138E2G | MIC® Tight Buffer Indoor Cable 12F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1 | |
012T8Z-32188E2G | MIC® Tight Buffer Indoor Cable 12F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1 | |
012T8Z-32198E2G | MIC® Tight Buffer Indoor Cable 12F G50 MMF ClearCurve® OM4 0.9mm TB3, Dca-s1a, d1, a1 | |
012U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 12F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
012U8Z-32125EB2 | MIC® Tight Buffer Indoor Cable 12F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
012Z8Z-32125E2G | MIC® Tight Buffer Indoor Cable 12F E9/125 SMF-28® Ultra 0.9mm TB3, Dca-s1a, d1, a1 | |
016E8Z-32125E2G | MIC® Tight Buffer Indoor Cable 16F E9 SMF-28e+® 0.9mm TB3, Dca-s1a, d1, a1 | |
016J8Z-32125E2G | MIC® Tight Buffer Indoor Cable 16F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
016K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 16F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
016T8Z-32138E2G | MIC® Tight Buffer Indoor Cable 16F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1 | |
016T8Z-32188E2G | MIC® Tight Buffer Indoor Cable 16F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1 | |
016T8Z-32198E2G | MIC® Tight Buffer Indoor Cable 16F G50 MMF ClearCurve® OM4 0.9mm TB3, Dca-s1a, d1, a1 | |
016U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 16F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
016U8Z-32125EB2 | MIC® Tight Buffer Indoor Cable 16F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
016Z8Z-32125E2G | MIC® Tight Buffer Indoor Cable 16F E9/125 SMF-28® ULTRA 0.9mm TB3, Dca-s1a, d1, a1 | |
024E8Z-32125E2G | MIC® Tight Buffer Indoor Cable 24F E9 SMF-28e+® 0.9mm TB3, Dca-s1a, d1, a1 | |
024J8Z-32125E2G | MIC® Tight Buffer Indoor Cable 24F ClearCurve® Single-mode LBL 0.9mm TB3, Dca-s1a, d1, a1 | |
024K8Z-32108E2G | MIC® Tight Buffer Indoor Cable 24F G62.5 MMF InfiniCor® OM1 0.9mm TB3, Dca-s1a, d1, a1 | |
024T8Z-32138E2G | MIC® Tight Buffer Indoor Cable 24F G50 MMF ClearCurve® OM2 0.9mm TB3, Dca-s1a, d1, a1 | |
024T8Z-32188E2G | MIC® Tight Buffer Indoor Cable 24F G50 MMF ClearCurve® OM3 0.9mm TB3, Dca-s1a, d1, a1 | |
024T8Z-32198E2G | MIC® Tight Buffer Indoor Cable 24F G50 MMF ClearCurve® OM4 0.9 mm TB3, Dca, s1a, d1, a1 | |
024U8Z-32125E2G | MIC® Tight Buffer Indoor Cable 24F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
024U8Z-32125EB2 | MIC® Tight Buffer Indoor Cable 24F ClearCurve® Single-mode ZBL TB3, Dca-s1a, d1, a1 | |
024Z8Z-32125E2G | MIC® Tight Buffer Indoor Cable 24F E9/125 SMF-28® ULTRA 0.9mm TB3, Dca-s1a, d1, a1 |