text.skipToContent text.skipToNavigation

1506176-01

Polishing Film  4 in, Silicon Carbide, bulk pack, 9 µm, natural

通用规范
产品编码 1506176-01
Product Type Accessories
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Polishing Film Specifications
Mineral Silicon Carbide
Mineral Size 9 µm
Polisher Size 4
Film Type Coated Flock Film
Polishing Film Color Natural
Ordering Information
Packaging Method Cardboard box
Package Contents 50 sheets; natural
Units per Delivery 50/1
Broad range of film types
Variety of applications
Large particle films
Epoxy removal
Fine particle films
Mirror-like finishes