S46998-A2-A117
UCNCP Closures 9-24 MAX, with mechanical sealing
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Colored trays | On demand |
| Crimp splice count per tray | 12 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 6 |
| Distribution cable range | 12 mm to 25 mm |
| Extra buffer storage system | On demand |
| Grounding system | Inch |
| Heat shrink splice count per SC tray | 6 |
| Heat shrink splice count per SE tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 72 SC / 36 SE |
| Maximum splice fiber capacity | 432 heat-shrink / 864 crimp |
| Maximum Tray Count (SC) | 72 |
| Maximum Tray Count (SE) | 36 |
| Number of Distribution/Drop Cables ports | 2 (1 in and 1 out) 6 cut |
| Number of Splice Trays | 36 |
| Sealing Type | Mechanical |
| Size by Fiber Splice Capacity | 432 |
| Splice Tray Type | SC/SE |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| 分路器模块 | 从 1x2 到 1x32 |
| 支持的缆 | Standard cable, SST Drop Cable, Minicable |
| 系统 | 最大 |
| 原装盘 | 按需 |
| 水传感器托盘 | 按需 |
| 工作环境 | 人孔 / 地下 |
订购信息
| Shipping Width | 635 mm |
| Shipping Depth | 245 mm |
| 每次交付的单元数 | 1/1 |