S46998-A2-A163
UCNCP Closures 9-20 MAX, with mechanical sealing and extra buffer tube storage
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| 防弹配线箱 | 没有 |
| 主缆中心单元固定 | 是 |
| 接头盒形状 | 钟罩式 |
| 带颜色的盘 | 按需 |
| 压接熔接数/盘 | 12 |
| 压接熔接保护器支持 | 是 |
| Customer logo on housing | On demand |
| Distribution cable port count | 6 |
| Distribution cable range | 12 mm - 25 mm |
| Extra buffer storage system | Installed |
| Grounding system | Inch |
| Heat shrink splice count per SC tray | 6 |
| Heat shrink splice count per SE tray | 12 |
| Heat shrink splice protector support | Yes |
| 主缆扇形端口数 | 2 |
| 主缆椭圆端口数 | 0 |
| 最大盘数 | 24 SC / 12 SE |
| 最大熔纤能力 | 144 热缩 / 288 压接 |
| 最大盘数(SC) | 24 |
| 最大盘数(SE) | 12 |
| 分布/落线缆端口数 | 2 (1进1出) 6 切 |
| 熔纤盘数 | 12 |
| 密封类型 | 机械 |
| 熔纤容量大小 | 144 |
| 熔纤盘类型 | SC/SE |
| 每熔纤盘SplicePak熔接芯数 | 0 |
| SplicePak熔接保护器支持 | 没有 |
| Splitter Module | From 1x2 up to 1x32 |
| Supported cables | Standard cable, Minicable, Microcable |
| System | MAX |
| Trays pre-installed | On demand |
| Water sensor tray | On demand |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 635 mm |
| Shipping Depth | 245 mm |
| Units per Delivery | 1/1 |