text.skipToContent text.skipToNavigation

S46998-A2-A183

UCNCP Closures  9-20 MAX, with heat-shrink sealing and extra buffer tube storage

Typically ships in 28 day(s) Actual lead time confirmed upon receipt of order.
标准
RoHS 无有害物质根据RoHS 2011/65/EU
Design
Splitter support Yes
Buffer Storage Installed
Bulletproof housing No
Central member fixing for main cable Yes
Closure Shape Dome
Colored trays On demand
Crimp splice count per tray 12
Crimp splice protector support Yes
Customer logo on housing On demand
Distribution cable port count 7
Distribution cable range 8 mm  to  42 mm   
Grounding system Inch
Heat shrink splice count per SC tray 6
Heat shrink splice count per SE tray 12
Heat shrink splice protector support Yes
Main cable circular port count 0
Main cable oval port count 1
Max number of trays 24 SC / 12 SE
Maximum splice fiber capacity 144 heat-shrink / 288 crimp
Maximum Tray Count (SC) 24
Maximum Tray Count (SE) 12
Number of Distribution/Drop Cables ports 2 (1 in and 1 out) 7 cut
Number of Splice Trays 12
Sealing Type Heat Shrink
Size by Fiber Splice Capacity 144
Splice Tray Type SC/SE
SplicePak splice count per tray 0
SplicePak splice protector support No
分路器模块 从 1x2 到 1x32
支持的缆 标准缆
系统 最大
原装盘 按需
水传感器托盘 按需
工作环境 人孔 / 地下
Optical Specifications
Channels 21,  22,  24,  26,  28,  33,  36,  39 
Channel Spacing 100 GHz
Channel Insertion Loss 2.5 dB
订购信息
Shipping Width 635 mm
Shipping Depth 245 mm
每次交付的单元数 1/1