S46998-A2-A43
UCNCP Closures 9-20 in-line closure, S-type
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | No |
| 缓冲存储 | 安装 |
| 防弹配线箱 | 没有 |
| Central member fixing for main cable | Yes |
| Closure Shape | In-Line |
| Colored trays | No |
| Crimp splice count per tray | 24 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 12 |
| Distribution cable range | 12 mm to 25 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 12 |
| Heat shrink splice protector support | Yes |
| 主缆扇形端口数 | 2 |
| 主缆椭圆端口数 | 0 |
| 最大盘数 | 36 标准 |
| 最大熔纤能力 | 432 熔接 |
| 最大盘数 | 36 |
| 分布/落线缆端口数 | 12 |
| 密封类型 | 机械 |
| 熔纤容量大小 | 432 |
| 熔纤盘类型 | 标准 |
| 每熔纤盘SplicePak熔接芯数 | 0 |
| SplicePak熔接保护器支持 | 没有 |
| Supported cables | Flat Drop Cable |
| System | STD |
| Trays pre-installed | On demand |
| Water sensor tray | No |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 780 mm |
| Shipping Depth | 230 mm |
| Units per Delivery | 1/1 |