UY2D-CART
Presslok™ Splice Connectors UY2D, Cartridge
您可能还感兴趣
通用规范
| 产品编码 | UY2D-CART |
| Product Type | Copper Splice Connector |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Composition | Dry |
| No. of connections | Two (2) |
| Connector Type | Butt |
| Conductor | 26 - 19 AWG |
| Conductor Range | 0.4 mm - 0.9 mm |
Ordering Information
| Packaging Method | Cartridge |
| Units per Delivery | 1200/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults