text.skipToContent text.skipToNavigation

Casete divisor Centrix®

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include a splitter device. The modular cassette provides flexibility and functionality within a single frame without sacrificing density. Each cassette contains up to either 24 SC or 36 LC connector adapters. Easy port access is possible due to a sliding cassette with drop-down handle.


Productos

Número del producto Nombre del producto
CTXCMA00-A9-SP1132 Casete divisor Centrix®
CTXCMA00-6C-SP1116 Casete divisor Centrix®
CTXCMA00-B3-SP1116 Casete divisor Centrix®
CTXCMA00-B3-SP1132 Casete divisor Centrix®