text.skipToContent text.skipToNavigation

CTX-CAB-F1209NNLAB

Centrix™ Front Access Cabinet  Single Cabinet, H1200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled

通用规范
产品编码 CTX-CAB-F1209NNLAB
Product Type Centrix™
Access Type Front access
Mounting Type Cabinet-mount 
Splice option Yes
Preterminated Yes
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Cable Entry Direction Left
Dimensions
Height 1400 mm
Width 900 mm
Depth 300 mm
Weight 30 kg
Ordering Information
Shipping Weight 50 kg
Height Unit 20 U
Units per Delivery 1/1
All front access
20 rack units
Supports 2.160 LC or 1.440 SC ports per cabinet on 0.27 m²
Integrated patch cord management
Single 2.5 m patch cord for in-frame Cross-Connect
Quick installation feature for Centrix housings
Assembled for fast deployment

3 cable strain relief plates included

5 numbered cable routing hubs included
Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (2.5 m)
All front access
40 rack units
Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
Integrated patch cord management

Single 4 m patch cord for in-frame Cross-Connect

Quick installation feature for housings
Flat pack for easy transport

5x Cable mounting plates include

10x numbered cable routing hubs included

Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)