CTX-CAB2F2218PGBNN
Centrix™ Front Access Cabinet Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, no bottom channel, flat pack
                General Specifications
        | Product Number | CTX-CAB2F2218PGBNN | 
| Product Type | Centrix™ | 
| Access Type | Front access | 
| Mounting Type | Cabinet-mount | 
| Splice option | Yes | 
| Preterminated | Yes | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Cable Entry Direction | Right | 
                Dimensions
        | Height | 2400 mm | 
| Width | 1800 mm | 
| Depth | 300 mm | 
| Weight | 175 kg | 
                Ordering Information
        | Shipping Weight | 215 kg | 
| Height Unit | 80 U | 
| Units per Delivery | 1/1 | 
Side-by-Side configuration
All front access
            
        80 rack units
            
        Supports 8.640 LC or 5.760 SC ports per cabinet on 0,54 m²
            
        Integrated patch cord management
            
        Single 4 m patch cord for in-frame Cross-Connect
            
        Quick installation feature for Centrix housings
            
        Flat pack for easy transport
            
        10 cable strain relief plates included
20 numbered cable routing hubs included
            
        Extendable to quad cabinet Cross-Connect with a single patch cord length (4 m)
All front access
            
        40 rack units
            
        Supports 4.320 LC or 2.880 SC ports per cabinet on 0.27 m²
            
        Integrated patch cord management
            
        Single 4 m patch cord for in-frame Cross-Connect
Quick installation feature for housings
            
        Flat pack for easy transport
            
        5x Cable mounting plates include
10x numbered cable routing hubs included
            
        Extendable to dual- or quad cabinet Cross-Connect with a single patch cord length (4 m)