PMX-0S00720000N04
PasMAX™ Splice Unit PasMAX™ Splice Unit
You might also be interested in
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Installation | -5 °C to 50 °C (23 °F to 122 °F ) |
Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Temperature Range, Storage | -25 °C to 70 °C (-13 °F to 158 °F ) |
Connector Specs
Housing Color | Gray |
Housing Material | High-grade steel |
Specifications - Connector A
Housing Color | Gray |
Housing Material | High-grade steel |
Dimensions
Weight | 4 kg |
Ordering Information
Shipping Weight | 4.4 kg |
Height Unit | 2 U |
Units per Delivery | 1/1 |