text.skipToContent text.skipToNavigation

80611488802

PLC Splitter Large Hard Case terminated with SC APC connectors  1x32 PLC Splitter with SC APC

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 80611488802
Fiber Category Bend-insensitive SM (OS2)
Standards
Fiber Standards ITU-T G.657.A and ITU-T G.657.B 
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter input connector SC APC, Standard
Splitter output connector SC APC, Standard
Optical Specification - Hardware
Splitter Insertion Loss Max 16.8 dB
Splitter PDL (Polarization Dependent Loss) 0.2 dB
Splitter Uniformity 1.2 dB
Splitter Directivity 55 dB
Wavelengths 1260 nm to 1650 nm (operating)
Dimensions
Height 10 mm
Ordering Information
Units per Delivery 1/1