text.skipToContent text.skipToNavigation

ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology

Corning ALTOS® cable with Binderless FastAccess® technology is an all-dielectric gel-free cable designed for outdoor and limited indoor use for lashed aerial and duct installations. The innovative FastAccess technology feature combined with the gel-free binderless loose tube design simplifies removal of the cable jacket and accessing the buffer tubes. The loose tube design uses Corning's SMF-28® Ultra fibre to provide reliable transmission parameters for a variety of voice, data, video and imaging applications. The cable is fully waterblocked using craft-friendly, water-swellable materials, which means no cleanup is required. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibres from installation and environmental rigors while allowing easy midspan access. The all-dielectric gel-free cable construction requires no bonding or grounding, and these cables have a medium-density polyethylene jacket that is rugged, durable and easy to handle.


Products

Product Number Product Name
012EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 1x12 F, SMF-28®e+, LT 2.0 HDPE
012ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 1x12 F, SMF-28® ULTRA, LT 2.0 HDPE
012ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 1x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
024EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 2x12 F, SMF-28®e+, LT 2.0 HDPE
024ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 2x12 F, SMF-28® ULTRA, LT 2.0 HDPE
024ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 2x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
048EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 4x12 F, SMF-28®e+, LT 2.0 HDPE
048ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 4x12 F, SMF-28® ULTRA, LT 2.0 HDPE
048ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 4x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
072EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armored Cables with Binderless FastAccess™ Technology, 6x12 F, SMF-28®e+, LT 2.0 HDPE
072ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 6x12 F, SMF-28® ULTRA, LT 2.0 HDPE
072ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 6x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
096EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 8x12 F, SMF-28®e+, LT 2.0 HDPE
096ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 8x12 F, SMF-28® ULTRA, LT 2.0 HDPE
096ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 8x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
144EP4-T3F22D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 12x12 F, SMF-28®e+, LT 2.0 HDPE
144ZP4-T3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 12x12 F, SMF-28® ULTRA, LT 2.0 HDPE
144ZP4-T3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 12x12 F, SMF-28® ULTRA, LT 2.0 HDPE, DIN VDE
144ZR4-Y3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 6x24 F, SMF-28® ULTRA, LT 2.3 HDPE
144ZR4-Y3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 6x24 F, SMF-28® ULTRA, LT 2.3 HDPE, DIN VDE
192ZR4-Y3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 8x24 F, SMF-28® ULTRA, LT 2.3 HDPE
192ZR4-Y3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 8x24 F, SMF-28® ULTRA, LT 2.3 HDPE, DIN VDE
288ZR4-Y3F20D20 ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 12x24 F, SMF-28® ULTRA, LT 2.3 HDPE
288ZR4-Y3F20DDE ALTOS® Loose Tube, Gel-Free, All-Dielectric, Non-Armoured Cables with Binderless FastAccess™ Technology, 12x24 F, SMF-28® ULTRA, LT 2.3 HDPE, DIN VDE