text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.

Cable Entry left and right
Cabinets Dual

Products

Product Number Product Name
CTX-CAB2F2209SGBAB
CTX-CAB2F2218NNBNB
CTX-CAB2F2218PGBAB
CTX-CAB2F2218PGBNB
CTX-CAB2F2218PGBNN Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, no bottom channel, flat pack
CTX-CAB2F2218SGBNB Dual Cabinet, H2200xW1800xD300, side-by-side, centered patch cord management, side walls, no rear wall, doors, acrylic glass window, bottom channel, flat pack
CTX-CAB2F7F09NNBAB Dual Cabinet, H7ftxW1800xD300, left and right, back-to-back, no walls, no doors, bottom channel, assembled
CTX-CAB2F7F18NNBNB Dual Cabinet, H7ftxW1800xD300, side-by-side, centered patch cord management, no walls, no doors, bottom channel, flat pack
CTX-CAB2F7F18PGBAB Dual Cabinet, H7ftxW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB2F7F18PGBNB Dual Cabinet, H7ftxW1800xD300, side-by-side, centered patch cord management, walls, doors, acrylic glass window, bottom channel, flat pack