FQ100027140
Everon® Copper Datacom E100 Unshielded OCK5EU-GN8, E100UGN, RJ45 Vol, Cat5e, Bag/8, Green
General Specifications
| Product Number | FQ100027140 |
| Category | 5e |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | ISO/ IEC 11801 Edition 2. Arm 1-2, EN 50173-1 : 2011,ANSI/ TIA/ EIA-568-C.2-2009, ISO/IEC 60512-99-01 |
| Design and Test Criteria | IEEE 802.3 1000BASE-T.IEEE 802.3at - PoE+ |
Design
| Jack Type | RJ45 - 8/8 |
| Housing Material | Plastic |
| Color | Green |
| Insulation diameter max. | 1.6 mm |
| Conductor | 26 - 22 AWG |
| Number of Stranded Wires | 7 |
Mechanical Specifications
| Contact surface | Gold, 1.6 µm |
| Reproducibility | Several times reusable |
| Solid Wire Diameter | 5 mm to 65 mm |
Electrical Specifications
| Lead Through Resistance | < 200 mΩ |
| Insulation Resistance | > 500 MΩ |
| Voltage Rating (Maximum) | <75 |
Dimensions
| Height | 23 mm |
| Width | 18 mm |
| Depth | 35 mm |
Ordering Information
| Packaging Method | Bag of 8 / 1 Box |
| Shipping Weight | 122 kg |
| Units per Delivery | 96/1 |
Tool-less jack
Easy and quick to install - reliable connection
The conductors are wired in a single operation
Two cable entry points
Less cable bending required - better compliance with minimum bend radius
Enables a wide range of cable routing options
Easy to use in tight spaces
Reusable
Jack can be reused even after wiring mistake
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Clip-in mounting
Designed to fit many other accessories
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Integral shutter
No additional shuttering required on faceplates