Everon® Copper Datacom E500S
The Everon® Copper Datacom E500S module offers high system margins for transmission of digital data signals for future applications in systems up to 10GbE according to the new class EA (ISO/IEC 11801 respectively Cat.6A (ANSI/TIA/EIA 568B), EN 50173 and IEC 60603-7-51. The module is also suitable for Power over Ethernet (PoE) applications in compliance with IEEE 802.3af (2003) and the new PoE Plus applications.
No special tools are required for either the termination of modules onto cables or the installation of the modules into outlets. The individual single shielding of the modules (in compliance to EN 50174) is absolutely necessary for these high-bit-rate applications.
Shielded
Yes
Quantity
Color
White
Produkte
| Produktnummer | Produktname | |
|---|---|---|
| DE010022734 | Everon® Copper Datacom E500S, OCK6ASE8, E500S, RJ45 Vol, Cat6A, Bag/8, White | |
| DE010022742 | Everon® Copper Datacom E500S, OCK6ASEV, E500S, RJ45 Vol, Cat6A, BP480, white |