XF500003553
Everon® Copper Datacom V500S Shielded VOLOCK6ASN8, V500S Jack, RJ45 Vol, Cat6A, Bag / 8, White
通用规范
| 产品编码 | XF500003553 |
| Category | 6A |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | ISO/ IEC 11801 Edition 2.2, EN 50173-1 ,ANSI/ TIA/ EIA-568-C.2-2009,ISO/IEC 60512-99-01 |
| Design and Test Criteria | IEEE 802.3 10GBASE-T, IEEE 802.3at - PoE+ |
Design
| Jack Type | RJ45 - 8/8 |
| Housing Material | Metal |
| Color | White |
| Insulation diameter max. | 1.6 mm |
| Conductor | 24 - 22 AWG |
| Number of Stranded Wires | 7 |
Mechanical Specifications
| Contact surface | Gold, 1.27 µm |
| Reproducibility | Several times reusable |
| Solid Wire Diameter | 5 mm - 65 mm |
Electrical Specifications
| Lead Through Resistance | < 200 mΩ |
| Insulation Resistance | > 500 MΩ |
| Voltage Rating (Maximum) | <75 |
Dimensions
| Height | 23 mm |
| Width | 18 mm |
| Depth | 34 mm |
Ordering Information
| Packaging Method | Bag of 8 / 1 Box |
| Shipping Weight | 135 kg |
| Units per Delivery | 48/1 |
Fulfils the requirements for the 2and 3connector model according to EA Class
3-Connector Permanent Link / Channel
Suitable for EA Class applications according to ISO/IEC 11801
Universal application in all modular VOL components
Quick and easy to install (compact design, only 3 individual components, no specific tools required)
Individual jack shielding by stable diecast housing
360° shield contact and cable strain-relief without cable tie
Captive dust cover
All components are certified as Category 6A according to ISO/IEC 11801
Certified by a vendor-independent and impartial test lab (GHMT AG)
GHMT überwachtes Produkt des
Premium Verification Program (PVP)
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W