PFCMCV1236DQ
Cable Manager Vertical, top, 12 in x 36 in (WxD), platinum
您可能还感兴趣
产品编码
PR2ADJAA1NNNNNNN0PFWF
通用规范
| 产品编码 | PFCMCV1236DQ |
| Product Type | Frames and Cable Managers |
| Access Type | Rear access fixed |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks, Local Area Network (LAN) |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 380 mm |
| Weight | 1.4 kg |
Ordering Information
| Package Contents | Vertical cable manager top, Installation Guide |
| Units per Delivery | 1/1 |
| Shipping Weight | 1.8 kg |