EDGE-01U-FLSH-BKT
EDGE™ Extension and Flush Mount Bracket for EDGE-01U
Das könnte Sie auch interessieren
Allgemeine Spezifikation
| Produktnummer | EDGE-01U-FLSH-BKT |
| Brand | EDGE |
| Product Type | Accessories |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Housing Type | Accessories |
| Color | Silver |
Design - Adapter
| Housing Color | Silver |
Dimensions
| Height | 432 mm |
Ordering Information
| Package Contents | One set of Flush Mount Brackets for EDGE-01U Housing, Mounting Screws |
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |