

PC4-BKT-23
EDGE™ Extension and Flush Mount Bracket for mounting 4U housings into 23-in racks or cabinets
You might also be interested in
General Specifications
Product Number | PC4-BKT-23 |
EAN Code | 4056418200569 |
Brand | EDGE™ |
Product Type | Accessories |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Accessories |
Color | Gray |
Design - Adapter
Housing Color | Gray |
Dimensions
Height | 1766 mm |
Ordering Information
Package Contents | 23-in rack mounting brackets for 4U housing, mounting screws |
Shipping Weight | 0.5 kg |
Units per Delivery | 1/1 |