PFJMDR80F12DQ
Jumper Manager Door, vertical, 8 ft, 12-in width, platinum
您可能还感兴趣
产品编码
PR2ADJAA1NNNNNNN0PFWF
通用规范
| 产品编码 | PFJMDR80F12DQ |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Rack-mount |
| Application | Enterprise Networks, Data Center |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | No |
Dimensions
| Height | 2438 mm |
| Weight | 5 kg |
Ordering Information
| Package Contents | Vertical Jumper Manager Door, Installation Guide |
| Shipping Weight | 7.3 kg |
| Units per Delivery | 1/1 |