PFSJMPT22M10WF
Jumper Manager Single vertical, with pass-through, 2.2 m, 10-in width
You might also be interested in
Part #
PR2ADJAA1NNNNNNN0PFWF
General Specifications
| Product Number | PFSJMPT22M10WF |
| Product Type | Frames and Cable Managers |
| Access Type | Front access |
| Mounting Type | Rack-mount |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
| Height | 2200 mm |
| Weight | 7.5 kg |
Ordering Information
| Package Contents | Single Vertical Jumper Manager With Pass Through, Installation Guide |
| Shipping Weight | 16.4 kg |
| Units per Delivery | 1/1 |