HDE-WR-LOCK-KIT
Lock Kits For central door only, includes one lock and two keys
General Specifications
Product Number | HDE-WR-LOCK-KIT |
EAN Code | 4042673761471 |
Product Type | Wall-Mountable Hardware |
Accessory Type | PCH |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Rack-Mountable Hardware |
Dimensions
Height | 15 mm |
Width | 35 mm |
Weight | 0.3 kg |
Ordering Information
Package Contents | Hardware Lock Kit, 2 Keys |
Shipping Weight | 0.4 kg |
Units per Delivery | 1/1 |
Shipping Height | 190 mm |
Shipping Width | 250 mm |
Shipping Depth | 180 mm |