CG0-00TS
Compact LCP (cLCP) Housings Base housing, toning, standard latch, gray
通用规范
| 产品编码 | CG0-00TS |
| Product Type | FTTx Cabinets |
| Mounting Type | Pole-mount, Pedestal-mount, Wall-Mountable |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets applicable sections of Telcordia GR-3125-CORE and GR-771-CORE, Splitter modules qualified to Telcordia GR-1209-CORE and GR-1221-CORE |
Design
| Maximum Number of Splitter Modules 1x32 or dual 1x16 | 6 |
Design - Adapter
| Housing Color | Gray |
Connector Specs
| Housing Color | Gray |
Specifications - Connector A
| Housing Color | Gray |
Dimensions
| Weight | 10 kg |
Ordering Information
| Package Contents | Housing with toning ground bar and standard latch |
| Units per Delivery | 1/1 |
Industry-leading compact housing size
Easy handling, low visual impact
Fully configurable internal architecture
Scalable capacity (cost), minimum components for multiple configurations
Multiple mounting options
Mounts aerially (on strand), in pedestals (low-profile and vertical), on poles and walls
Internal splicing
Cassettes serve as connector panels/splice trays and eliminate external closure and prep costs
Through splicing
Passes fibres directly to downstream cLCPs and other applications