

EDG-CAB-R2209PGLAB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, left cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
通用规范
产品编码 | EDG-CAB-R2209PGLAB |
Product Type | Fiber Optic Hardware |
Application | Data Center |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Housing Type | Fiber Optic Hardware |
Dimensions
Weight | 152 kg |
Ordering Information
Shipping Weight | 188 kg |