 
 
            EDG-CAB-R2209PGRAB
EDGE™ Rear Access Cabinet Single Cabinet H2200 x W900 x D600, right cable entry, with side walls, door with acrylic glass window, bottom channel, assembled
                General Specifications
        | Product Number | EDG-CAB-R2209PGRAB | 
| Product Type | Fiber Optic Hardware | 
| Application | Data Center | 
                Standards
        | RoHS | Free of hazardous substances according to RoHS 2011/65/EU | 
                Design
        | Housing Type | Fiber Optic Hardware | 
                Dimensions
        | Weight | 152 kg | 
                Ordering Information
        | Shipping Weight | 188 kg | 
