

SAPP431C41A31Q4S00
GEN III Series Outdoor Cabinets 432 F pole-mount without toning, 48 F feed, SST-Ribbon™, 1x432 F distribution ALTOS® ribbon, 31 m stubs, SC APC, no splitter
You might also be interested in
General Specifications
Product Number | SAPP431C41A31Q4S00 |
Product Type | FTTx Cabinets |
Fiber Category | Single-mode (OS2) |
Mounting Type | Pole-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | 1x432 |
Maximum Amount of Splitter Modules | (14) 1x32 or dual 1x64(28) 1x8 |
Splitter Module Quantity | 0 |
Splitter Output Parking Capacity | 192 |
Cabinet Fiber Capacity | 432 |
Number of Doors | 1 |
Distribution Cable Type | ALTOS® Ribbon, Loose Tube, Gel-Filled |
External Toning Option | No toning |
Feeder or Pass Through Cable Type | SST-Ribbon™ Cables |
Cabinet Color | Almond |
Splitter module category | No splitter |
Number of Fibers in Input Cable | 48 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Feeder and Distribution Cable Length | 31 m |
Cabinet Skin Weight | 36.3 kg |
Connector Specs
Polish | APC |
Ordering Information
Package Contents | Stubbed Pole-Mount Cabinet; installation guide; 32 extra connector dust caps; grounding kit; pole-mount bracket kit (3 separate pieces make up kit); 2 lock washers, 3/8, SS for attaching pole-mount bracket; 2 flat washers, 3/8, SS for attaching pole-mount bracket; 2 carriage bolts, 3/8-16 x 1.0-in, SS for attaching pole-mount bracket; 2 hex-head nuts, 3/8-16, SS for attaching pole-mount bracket |
Units per Delivery | 1/1 |
Industry-leading cabinet size
Significant freight, storage and installation efficiencies and improved aesthetics
Fully factory-stubbed cabinets
Enables quicker installation and rapid emergency restoration
Connectorized feeder and distribution fibers to coupler/splitter modules
No splicing after day one
Splitter modules are interchangeable within the Gen III Cabinet family and the Eclipse® Hardware family
Streamlines logistical needs, reducing part numbers and inventory