SDAP131U41C31U4S00
GEN III Series Outdoor Cabinets 144 F pad-mount without toning, 12 F feed, ALTOS®, 1x144 F distribution ALTOS, 31 m stubs, SC APC, no splitter
通用规范
| 产品编码 | SDAP131U41C31U4S00 |
| Product Type | FTTx Cabinets |
| Mounting Type | Pad-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
| Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
| Number of Distribution Cables | 1x144 |
| Cabinet Fiber Capacity | 144 |
| Distribution Cable Type | ALTOS® Loose Tube |
| External Toning Option | No toning |
| Feeder or Pass Through Cable Type | ALTOS® Loose Tube Gel-Filled |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 12 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder and Distribution Cable Length | 31 m |
Connector Specs
| Polish | APC |
Ordering Information
| Units per Delivery | 1/1 |
Industry-leading cabinet size
Significant freight, storage and installation efficiencies and improved aesthetics
Fully factory-stubbed cabinets
Enables quicker installation and rapid emergency restoration
Connectorized feeder and distribution fibers to coupler/splitter modules
No splicing after day one
Splitter modules are interchangeable within the Gen III Cabinet family and the Eclipse® Hardware family
Streamlines logistical needs, reducing part numbers and inventory