VAAPS43T1UC231UC00
LS Series Outdoor Cabinets 432 F 6 Pad-mnt w/ toning, 48 F Feed and 36 Pass-thru, ALTOS® Arm. Lite, 2x216 F Dist ALTOS Arm. Lite, 31 m Stubs, SC APC, No Splitter
General Specifications
| Product Number | VAAPS43T1UC231UC00 |
| 产品类型 | FTTx 机柜 |
| 安装类型 | 挂式安装 |
| 应用 | 运营商网络, CATV环境 |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 设计和测试标准 | 机柜满足GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE的适用部分 |
设计
| 分配缆数 | 2x216 |
| 交换箱光纤容量 | 432 |
| 分配光缆类型 | ALTOS® Lite 铠装, 松套管 Cable |
| 外部调制选项 | 调制 |
| 干线或通过光缆类型 | ALTOS® 铠装 Lite, 松套管, 缆膏填充缆 |
| 配线箱类型 | FTTx 机柜 |
| 分路器种类 | 无分路 |
| 输入光缆的光纤芯数 | 48 |
| 通过光纤芯数 | 36 |
设计 - 适配器
| 适配器类型 | SC APC |
机械特性
| Feeder and Distribution Cable Length | 31 m |
Connector Specs
| 研磨 | APC |
订购信息
| 每次交付的单元数 | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip