VCAPS20-1C4231C400
LS Series Outdoor Cabinets 288 F 6-in pad-mount without toning, 24 F feeder and no pass-through, SST-Ribbon™ cable, 2x144 F distribution SST-Ribbon cable, 31 m stubs, SC APC, no splitter
General Specifications
| Product Number | VCAPS20-1C4231C400 |
| Product Type | FTTx Cabinets |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Pad-mount |
| Application | Carrier Networks, CATV Environments |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
| Number of Distribution Cables | 2x144 |
| Maximum Amount of Splitter Modules | (18) dual 1x8(6) 1x64(9) 1x32 or dual 1x64 |
| Splitter Output Parking Capacity | 128 |
| Cabinet Fiber Capacity | 288 |
| Number of Doors | 1 |
| Distribution Cable Type | SST-Ribbon™ |
| External Toning Option | No toning |
| Feeder or Pass Through Cable Type | SST-Ribbon™ Cables |
| Housing Type | LS Series Cabinets |
| Cabinet Color | Almond |
| Splitter module category | No splitter |
| Number of Fibers in Input Cable | 24 |
| Number of Pass Through Fibers | 0 |
Design - Adapter
| Adapter Type | SC APC |
Mechanical Specifications
| Feeder and Distribution Cable Length | 31 m |
| Cabinet Skin Weight | 18 kg |
| Internal parts weight | 29.5 kg |
Connector Specs
| Polish | APC |
Ordering Information
| Package Contents | Stubbed Pole-Mount Cabinet; installation guide; KS 1x32 splitter module; 32 extra connector dust caps |
| Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Unique grounding system
Provides a single point outside the cabinet to isolate and tone cables in the cabinet
Field-replaceable shell
Allows operator to replace outer hardware without interrupting services
Provides quick field placement and parking of splitter modules
Utilizes a 32-port connector clip