AECTS0000000000000
OptiTect® HD Series Cabinet 576 F, almond, medium, pad-mount, 10 in skirt
Especificações gerais
| Número do produto | AECTS0000000000000 |
| Product Type | FTTx Cabinets |
| Fiber Category | Single-mode (OS2) |
| Mounting Type | Pad-mount |
| Application | Carrier Networks, CATV Environments, Fiber to the Premises |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
| Number of Distribution Cables | Field configurable |
| Maximum Amount of Splitter Modules | (18) 1x16(18) 1x32(18) 1x8 |
| Splitter Module Quantity | 0 |
| Splitter Output Parking Capacity | 160 |
| Cabinet Fiber Capacity | 576 |
| Distribution Cable Type | Field configurable |
| Housing Type | Optitect |
| Cabinet Color | Almond |
| Splitter module category | 1x32 |
Design - Adapter
| Adapter Type | SC APC |
Connector Specs
| Polish | APC |
Ordering Information
| Package Contents | 576F Pad-Mount Cabinet; installation guide; pad-mount template, hardware kit |
| Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Enabled by Centrix™ System
SC APC Splice Cassettes (ordered separately) offer flexibility while reducing customer ordering and inventory complexity
Stackable/Scalability
Stacking a 288-fiber or a 576-fiber FDH-HD cabinet onto any other FDH-HD (288, 576, or 896) cabinet allows deferment of capital investment until network growth requires a larger fiber count cabinet.