

ALCTSR000000000000
OptiTect® HD Series Cabinet 896 F, almond, large, pad mount, 10 in skirt
General Specifications
Product Number | ALCTSR000000000000 |
Product Type | FTTx Cabinets |
Fiber Category | Single-mode (OS2) |
Mounting Type | Pad-mount |
Application | Carrier Networks, CATV Environments, FTTH Networks |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design and Test Criteria | Cabinets meet applicable sections of Telcordia GR-2898-CORE, GR-487-CORE, GR-63-CORE, GR-449-CORE |
Design
Number of Distribution Cables | Field configurable |
Maximum Amount of Splitter Modules | (28) 1x32(28) 1x16(28) 1x8 |
Splitter Module Quantity | 0 |
Splitter Output Parking Capacity | 224 |
Cabinet Fiber Capacity | 896 |
Distribution Cable Type | Field configurable |
Housing Type | FTTx Cabinets |
Cabinet Color | Almond |
Splitter module category | 1x32 |
Design - Adapter
Adapter Type | SC APC |
Mechanical Specifications
Cabinet Skin Weight | 57.5 kg |
Internal parts weight | 22.9 kg |
Connector Specs
Polish | APC |
Ordering Information
Package Contents | 896F Pad-Mount Cabinet; installation guide, pad-mount template, hardware kit |
Units per Delivery | 1/1 |
Multiple pad- and pole-mount configurations
Provide operator with maximum deployment flexibility
Enabled by Centrix™ System
SC APC Splice Cassettes (ordered separately) offer flexibility while reducing customer ordering and inventory complexity
Stackable/Scalability
Stacking a 288-fiber or a 576-fiber FDH-HD cabinet onto any other FDH-HD (288, 576, or 896) cabinet allows deferment of capital investment until network growth requires a larger fiber count cabinet.